Designed for maximum performance and ease of use, the power strip is only 5 inches deep. This allows easy access to plugging and unplugging your equipment. A 6 foot cord allows this to comfortably reach most outlets. Made from powder-coated steel, it is a durable and long lasting rackmount power solution." />
To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 
Sort by
Items per page
Showing 1 - 1 result(s)
L-com's 1U (1.75") 12 Outlet Rackmount PDU (Power Distribution Unit) comes with a front facing power switch and comes with 2 outlets in front and 10 15A outlets in the rear. The 10 rear outlets are protected by a circuit breaker. They are also EMI filtered and power surge and power spike protected. This keeps your crucial equipment protected if there are any power issues.
Designed for maximum performance and ease of use, the power strip is only 5 inches deep. This allows easy access to plugging and unplugging your equipment. A 6 foot cord allows this to comfortably reach most outlets. Made from powder-coated steel, it is a durable and long lasting rackmount power solution.
Sort by
Items per page