To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com 2 Post Aluminum 19" Open Frame Rack-Black - 45U

Item # RP00005-2
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Replaced By: LC-SW2POS45U-AL-W

Description

This lightweight and sturdy 2-post aluminum rack is designed to accomodate all standard 19 inch rack panels and equipment Includes bolts and washers for easy assembly ( instructions include) and mounting screws. comes in a black powder coat finish for durability. The rack includes openings on the sides for ease of routing your cabling and numbered rack spaces on the face to simplify organizing the layout of your panels and equipment,. Same day shipping on most items; Order online today!

Features
  • 45 rack mount space Relay/Frame Rack for Telecom and Patch Panels Mounting
  • 7 Foot Tall x 1.7 Foot Wide
  • Printed rack mount space numbering for easy installation (10-32 screw holes)
  • Aluminum construction supports up to 800 lbs. when properly loaded and floor anchored
  • Black powder coat finish for durability
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations