To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com Open Frame 19" Wall Mount Rack - 18" Depth -16U

L-com's 19" Open Frame Wall Mount Racks are designed to mount directly to any wall. These Racks are available in 8U (14"), 16U (28") & 20U (35") Rack Heights and accept 10-32 Rack screws.These Racks are ideal for mounting your patch panels, switches, or other 19" rackmount devices in your home, office, or data center. they are made from sturdy lightweight aluminum and coated in black powder, making it sturdy, resistant to corrosion, and light weight.

Features
  • Compatible with all standard 19 Inch Rack Panel and Equipment
  • 16U (28") rack height
  • 18" Depth
  • Perfect for any of L-com's 12/ 16/ 24/ 32 or 48 Port Patch Panels
  • Black powder coat finish for durability
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

SKU RP00016-16
QTY available 11
Quantity Price
1 - 9 $54.29
10 - 24 $52.12
25 - 99 $49.95
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $54.29

Key Specifications

Key Specifications