To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal Rack Panel with 12 Simplex ST Couplers

Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. This rack frame comes pre-loaded with six ST-Type coupler panels. Same day shipping on most items; Order online today!

Features
  • Universal rack frame with six pre-installed ST-Type coupler panels
  • The steel frame securely supports and makes it easy to swap out individual sub-panels
  • ST-Type couplers for connecting cables through the panel
  • Each rack frame has a durable black finish
  • Same day shipping on most items; Order online today!
Application
  • Data center management
  • High EMI/RFI applications
  • Telco CO
  • MAN

SKU UPR35-12STB
QTY available 27
Quantity Price
1 - 9 $64.57
10 - 24 $61.99
25 - 99 $59.40
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $64.57

Key Specifications

Key Specifications