To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal Steel Sub-Panel with Four 0.5" D-Holes, Black

Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. These steel and aluminum sub-panels features one, two, three or four pre-punched 0.5-inch D-holes. Each panel is supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Universal sub-panel with one, two, three or four pre-punched 0.5-inch D-holes
  • Multiple count D-hole cut outs offer design flexibility
  • One, two, three or four pre-punched 0.5-inch D-holes for custom building coaxial sub-panels
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!
Application
  • Data centers
  • LAN aggregation
  • A/V applications

SKU USP224B
QTY available 192
Quantity Price
1 - 24 $10.39
25 - 49 $9.87
50 - 99 $9.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.39

Key Specifications

Key Specifications