Universal Steel Sub-Panel with Four Keystone Openings
Description
Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. These steel sub-panels feature pre-punched Keystone holes. Each panel is supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Pick and choose the connections you need. Same day shipping on most items; Order online today!
Features
Universal sub-panel with pre-punched Keystone holes
Steel panel has a black powder coat finish for durability
Keystone cutouts for custom building of telecom and networking sub-panels
Supplied with four 6-32 screws for quick installation
Same day shipping on most items; Order online today!
Application
Data centers
LAN aggregation
A/V applications
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov