To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal Sub-Panel, Single S-Video and Dual RCA Couplers

This professional A/V USP panel features a dual RCA couplers and a single Mini-Din 4 S-Video coupler. These panels are perfect for applications requiring S-video and left/right RCA audio support. Each panel is supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. With L-com's flexible Universal Sub panel product line you can pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Used to connect RCA and S-Video cables together for Audio/Video applications
  • Steel panels provide durability
  • Simple 4 screw installation saves time and money
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!
Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

SKU USP1SVID2RCAB
QTY available 9
Quantity Price
1 - 24 $9.33
25 - 49 $8.86
50 - 99 $8.40
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.33

Key Specifications

Key Specifications