To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal Sub-Panel, Three RCA Couplers- Green/Blue/Red

This Series features a dual RCA coupler model and two triple RCA coupler versions. Our dual model RCA couplers are white and red to denote the traditional left/right audio set up. The triple port versions feature, green, blue and red for component video and yellow, white and red for composite video and left/right audio. Each panel is supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Used to connect RCA cables together for Audio/Video applications
  • Steel panel provides durability
  • Supports audio and video applications
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!
Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

SKU USP3RCA-CB
QTY available 4
Quantity Price
1 - 24 $7.66
25 - 49 $7.28
50 - 99 $6.89
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $7.66

Key Specifications

Key Specifications