To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

USP Sub-Panel with two 0.385" Double D-Holes, Black 2

Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. These steel sub-panel features pre-punched holes for a variety of fiber optic couplers. Each panel is supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Universal sub-panel with (2) prepunched 0.385 Double-D Holes holes
  • Steel panel has a black powder coat finish for durability
  • Cutouts support plastic or metal couplers
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!
Application
  • Data centers
  • LAN aggregation
  • A/V applications

SKU USP251B
QTY available 179
Quantity Price
1 - 24 $3.29
25 - 49 $3.16
50 - 99 $3.06
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $3.29

Key Specifications

Key Specifications