To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

PoE Injector, Metal Industrial Outdoor IP67, Gigabit, 802.3at+ 802.3af, 1-Port, 30W, 54V, End-span

Item # POEOD1GAT-LC
Availability
299
Price Table
Quantity Price
1 - 9 $145.99
10 - 24 $143.07
25 - 99 $140.15
100 + Call Us
Add to Cart

Description

The POEOD1GAT-LC from L-com is a 1-port power over Ethernet injector that can be used in the transportation and telecommunications industries, as well as in smart offices, outdoor and residential settings. This mountable end-span injector is rated for PoE+ at up to Cat6 gigabit speeds. It is backwards compatible with 802.3af standards. The unit is powered by a standard 2-pin terminal power block jumper for power and comes with a grounding wire. Its ruggedized metal shell is IP67 water resistant and comes with LED status indicators. The unit can be mounted securely with the supplied screws if desired.

The POEOD1GAT-LC 30W Ethernet injector adds power to POE capable devices, allowing them to be powered by their Ethernet data cable and eliminating the need to run a separate electrical cord or install an outlet near the device. This 1-port 54 V ultra power over Ethernet outdoor injector can be used outside with no additional protection or box needed.

The mid-span ultra-power over Ethernet injector comes with a 30W terminal block connection for power and is suitable for IP phones, cameras, LAN access points, and building devices like touch screens and card readers. This 1-port POEOD1GAT-LC meets 802.3at and 802.3at+ standards which can be used for RJ45 network devices that supports power over Ethernet. The unit also supports 6KV DC Ethernet ESD protection when properly grounded with the supplied ground wire.

L-com has the largest in-stock collection of 54V power over Ethernet for all your critical equipment and power sources. Quickly make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the PoE Plus Ethernet injector as per your application requirements.

Features
  • Outdoor IEEE 802.3at PoE Plus Power over Ethernet Injector, 54VDC, 30W max (backward compatible with IEEE 802.3af)
  • IP67 rated waterproof, ruggedized aluminum metal case is appropriate for outdoor use and can be mounted with included screws if desired
  • Gigabit rated (Cat6) for up to 100m
  • Powered by included standard 2-pin terminal block jumper (pin 1: V+ / pin 2: V-)
  • Midspan type with +(1,2), -(3,6) pin assignments
Application
  • Access Points, Bridges, Network Switches, Amplifiers and Amplified Antennas
  • IP (Internet Protocol) and Security Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Digital Signage and Building Control Systems
  • Traffic Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov