To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

PoE++ Midspan Injector, 1 Port Power Over Ethernet, 10 Gbps, CAT 6a or 7, 802.3at+ Certified, 56 Volts at 56 Watts Power Supply

Item # POE10GAT+
Availability
1,120
Price Table
Quantity Price
1 - 24 $101.99
25 - 49 $96.89
50 - 99 $91.79
100 + Call Us
Add to Cart

Description

L-com's POE10GAT+ PoE++ midspan injector is IEEE 802.at+ certified and is here to meet all your Ethernet power needs. Its single port shielded design can supply up to 56 watts and 56 volts at 1 amps of power to your PoE device. The POE10GAT+ is perfect for IP phones, cameras, access points, network switches, digital signage, building, lighting, traffic control systems or any Type 3 or 4PPoE PoE++ IEEE 802.at+ compliant device.

This PoE++ midspan injector part number POE10GAT+ from L-com is certified for up to 10 gigabit speeds (Category 6a or 7) for up to 180ft (55m). 1 and 5 gigabit speeds are supported up to 328ft (100m). High quality Ethernet cables such as from L-com’s TRD695A line are recommended for peak performance. The power supply is included with each PoE++ midspan Category 6a or 7 Power over Ethernet unit.

L-com’s POE10GAT+ PoE++ injector is certified for various IEC, EMC, EN and FCC regulations (see datasheet for full details) and is CE listed. It’s simple and compact design is both easy to use and set up and includes mounting ears if needed. This L-com’s PoE++ midspan injector 56 watts and 56 volts Power over Ethernet in stock and ready to ship, buy online from L-com today.

Features
  • Power over Ethernet injector, 56W, 56V@1A PoE++ Type 3 4PPoE IEEE 802.3at+ certified compliant
  • 10gig rated (Cat 6a/7) for up to 180ft (55m); 1Gb and 5Gb data rates supported up to 328ft (100m); High quality shielded cabling such as from L-com's TRD695A Ethernet cable families is recommended for peak performance
  • Power Supply Included
  • Midspan type PoE (Power Over Ethernet Injector) with +(1,2)(4,5), -(3,6)(7,8) pin assignments
  • Approvals for IEC, EMC, EN, CE and FCC (see datasheet for full listing)
Application
  • Access Points, Bridges, Network Switches, Amplifiers and Amplified Antennas
  • IP (Internet Protocol) and Security Cameras
  • VoIP (Voice over Internet Protocal) Telephones
  • Digital Signage and Building Control Systems
  • Traffic Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov