To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

24 Port 802.3af Gigabit PoE Injector Hub

The Planet POE-2400G is a 24-port Gigabit IEEE 802.3af PoE Web Management Injector Hub and complies with IEEE 802.3, IEEE 802.3u, IEEE 802.3ab and IEEE 802.3af standards. With 24 10/100/1000Base-T Gigabit Ethernet ports, the POE-2400G supports full 48V DC power for any remote IEEE 802.3af powered device (PD) such as wireless LAN access point, IP phone, and IP camera. Supporting full PoE power budget of 380 watts, the POE-2400G provides sufficient 15.4-watt PoE power to 24 remote PD devices.

NOTE: CANNOT BE USED WITH CISCO POE PRODUCTS.

For additional information and complete specifications, click the data sheet link in the Downloads tab.


Features
  • Used to inject 48V DC power onto a standard Cat5/6 cable
  • Allows freedom in WLAN designs by not having to factor in AC outlets for powering up devices
  • Complies with 802.3af Power over Ethernet Standard
  • Power injection over Cat5/6 cables means no more cumbersome power cords are required to connect access points and other Ethernet devices
  • Standards based ensuring these devices will work with multiple manufacturers equipment
Application
  • PoE
  • 802.3af
  • IP Phones
  • WLAN

SKU POE-PT2400G
QTY available Call us
Quantity Price
1 + $730.00

All Prices are in US Dollars and do not include duties

Price $730.00

Key Specifications

Key Specifications