To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

4-Port CAT6 Passive Gigabit Midspan/Injector

The BT-CAT6-P4 Quad-Port Gigabit CAT6 Midspan/Injector is a commercial grade Power-over-Ethernet device that provides DC or AC power for up to four 10/100/1000 Base-T Power-over-Ethernet, PoE equipped Network Appliance devices. The unit uses Gigabit transformers on all four data pairs in contrast to cheaper designs that only use transformers for two pairs. It is compatible with devices that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). Power-over-Ethernet eliminates the need for an AC outlet at each Network Appliance location.

The BT-CAT6-P4 features shielded RJ45 jacks. This along with the BT-CAT6-P4's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This unit is also available in the following kits:

With 48VDC @ 48 Watt Power Supply - BT-CAT6-P4-4848
With 48VDC @ 70 Watt Power Supply - BT-CAT6-P4-4870
With 56VDC @ 117.6 Watt Power Supply - BT-CAT6-P4-56118

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • Transformer isolation on all 4 pairs
  • Up to 60 volts DC or AC power
  • Available individually or with 48VDC @ 48W or 70W power supply
  • Four ports
  • IEEE 802.3af compatibility
Application
  • WAN millimeter radios
  • Wired gigabit PoE switches
  • Wireless LAN access points and bridges
  • High definition IP surveillance cameras

SKU BT-CAT6-P4
QTY available 322
Quantity Price
1 - 9 $119.99
10 - 24 $115.19
25 - 99 $110.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $119.99

Key Specifications

Key Specifications