To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

BT-CAT5E-P1-HP Midspan/Injector Kit with 48VDC @ 48 W Power Supply

The BT-CAT5E-P1-HP-4848 Single-Port CAT5E Midspan/Injector (also known as PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC or AC power for one 10/100 Base-T Ethernet Power-over-Ethernet, PoE equipped Network Appliance device. It is compatible with devices that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). The unit supports both positive and negative DC as well as AC power up to 60 volts.

Integral High Power Surge Protection

The BT-CAT5E-P1-HP-4848 features integral surge protection for the data and power feeds. The unit eliminates the need for an external surge protector and is designed to provide protection for expensive indoor equipment. The design provides protection for both common and differential mode surges. This unit can also be used as a stand alone lightning surge protector.

The BT-CAT5E-P1-HP-4848 features shielded RJ45 jacks. This along with the unit's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is located directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This kit includes the protector/injector and a 48VDC @ 48W power supply (PS4848-25R).

This unit is also available individually or in the following kits:

Injector only - BT-CAT5E-P1-HP
With 48VDC @ 70 Watt Power Supply - BT-CAT5E-P1-HP-4870
With 56VDC @ 117.6 Watt Power Supply - BT-CAT5E-P1-HP56118

Outdoor kit version also available - BT-CAT5E-P1-HPW-4848

For additional information and complete specifications, click on data sheet link in the Downloads tab.


Features
  • CAT5e and CAT5 compatibility, GR-1089 Intra-Building rated
  • Includes 48VDC @ 48 Watt Power Supply
  • Surge Protection on all lines
  • Cable shield isolated from safety ground
  • Up to 60 volts DC or AC power
Application
  • IP Surveillance Cameras
  • Wired Switches
  • Wireless LAN Access Points and Bridges
  • Wireless LAN Amplifiers

SKU BT-CAT5E-P1-HP-4848
QTY available 1005
Quantity Price
1 - 9 $127.99
10 - 24 $125.43
25 - 99 $122.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $127.99

Key Specifications

Key Specifications