To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

BT-CAT5E-P1-HPW Midspan/Injector Kit with 48VDC @ 48W Power Supply

Item # BT-CAT5E-P1-HPW4848
Availability
217
Price Table
Quantity Price
1 - 24 $101.99
25 - 49 $97.91
50 - 99 $94.85
100 + Call Us
Add to Cart

Description

The BT-CAT5E-P1-HPW-4848 Single-Port CAT5E Midspan/Injector (also known as PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC or AC power for one indoor/outdoor 10/100 Base-T Ethernet Power-over-Ethernet, PoE equipped Network Appliance device. It is compatible with devices that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). The unit supports both positive and negative DC as well as AC power up to 60 volts.

Integral High Power Surge Protection

The BT-CAT5E-P1-HPW-4848 features integral surge protection for the data and power feeds for networks. The unit has low Line to Line and Line to Ground capacitance to minimize distortion of high-speed signals. The unit eliminates the need for an external surge protector and is designed to provide protection for expensive indoor equipment. The design provides protection for both common and differential mode surges. The BT-CAT5E-P1-HPW-4848 has been designed to meet the GR-1089 Intra-Building surge protection requirements for 10/100 Base-T Ethernet lines. This unit can also be used as a stand alone lightning surge protector.

Additional features include shielded RJ45 jacks which helps reduce the effects of EMI interference. The compact weather resistant housing features a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting.

This kit includes the protector/injector and a 48VDC @ 48W power supply (PS4848-25R).

Note: Power supplies are for use either indoors or in weather resistant enclosures.

This unit is also available individually or in the following kits:

Injector only - BT-CAT5E-P1-HPW
With 48VDC @ 70 Watt Power Supply - BT-CAT5E-P1-HPW-4870
With 56VDC @ 117.6 Watt Power Supply - BT-CAT5E-P1HPW56118

Indoor version also available - BT-CAT5E-P1-HP-4848

For additional information and complete specifications, click on data sheet link in the Downloads tab.


Features
  • CAT5e and CAT5 compatibility, GR-1089 Intra-Building rated
  • Impact and weather resistant enclosure with lockable hinged cover
  • Cable shield isolated from safety ground
  • Includes 48VDC @ 48 Watt Power Supply
  • Surge Protection on all lines
Application
  • IP Surveillance Cameras
  • Wired Switches
  • Wireless LAN Access Points and Bridges
  • Wireless LAN Amplifiers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov