BT-CAT6-P1 Midspan/Injector Kit with 48VDC @ 48 W Power Supply

Item # BT-CAT6-P1-4848
Availability
487
Price Table
Quantity Price
1 - 9 $99.99
10 - 24 $95.99
25 - 99 $91.99
100 + Call Us
Add to Cart

Description

The BT-CAT6-P1 Single-Port Gigabit CAT6 Midspan/Injector is a commercial grade Power-over-Ethernet device that provides DC or AC power for one 10/100/1000 Base-T Power-over-Ethernet, PoE equipped Network Appliance device. The unit uses Gigabit transformers on all four data pairs in contrast to cheaper designs that only use transformers for two pairs. It is compatible with devices that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). Power-over-Ethernet eliminates the need for an AC outlet at each Network Appliance location.

The BT-CAT6-P1 features shielded RJ45 jacks. This along with the BT-CAT6-P1's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This kit includes the midspan/injector and a 48VDC @ 48W power supply (PS4848-25R).

This unit is also available individually or in the following kits:

Injector Only - BT-CAT6-P1
With 48VDC @ 70 Watt Power Supply - BT-CAT6-P1-4870
With 56VDC @ 117.6 Watt Power Supply - BT-CAT6-P1-56118

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • Rugged die cast aluminum enclosure with integral mounting feet
  • Up to 60 volts DC or AC power
  • IEEE 802.3af compatibility
  • Includes 48VDC @ 48 Watt Power Supply
  • Transformer isolation on all 4 pairs
Application
  • High definition IP surveillance cameras
  • WAN millimeter radios
  • Wired gigabit PoE switches
  • Wireless LAN access points and bridges


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov