To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

BTD-CAT5-P1R Midspan/Injector Kit with 48VDC @ 48W Power Supply

The BTD-CAT5-P1R Single-Port CAT-5 Midspan/Injector (also known as PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC power for one PoE-equipped device. It is compatible with Cisco Aironet® 1100 and 1200 series access points and other equipment supporting reverse polarity PoE pinout (Pins 4 and 5: Power - / Pins 7 and 8: Power +).

Power-over-Ethernet eliminates the need for an AC outlet at each AP location. Only a single Ethernet cable is run to each AP instead of separate power and data cables. The injector is typically installed near the Ethernet hub.

The integral lightning and surge protection individually protects the 4 data lines as well as protection for the power lines. High speed devices clamp any voltage, positive or negative on the wires. The limits are +/- 15 volts on pins, 1, 2, 3, 6 and +/- 58 volts on pins, 4, 5, 7 and 8.

The BTD-CAT5-P1R features shielded RJ45 jacks. This along with the BTD-CAT5-P1R's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector housing providing superior grounding.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

This kit includes the injector/tap and a 48VDC @ 48W power supply (PS4848-25R).

This unit is also available individually or in the following kits:

Injector Only - BTD-CAT5-P1R
With 48VDC @ 70 Watt Power Supply - BTD-CAT5P1R4870
With 56VDC @ 117.6 Watt Power Supply - BTD-CAT5-P1R-56118

For additional information and complete specifications, see the data sheet in the Downloads tab.


Features
  • Compatible with Cisco Aironet® 1100 & 1200 Series APs and other Reverse Polarity PoE equipment
  • DIN 3 rail mountable industrial grade case aluminum housing
  • Includes 48VDC @ 48 Watt Power Supply
  • Lightning and surge protection on data and power lines
  • Shielded RJ45 jacks EMI noise suppression
Application
  • IP surveillance cameras
  • VoIP (Voice over Internet Protocol) telephones
  • Wired switches
  • Wireless LAN access points and bridges

SKU BTD-CAT5P1R4848
QTY available 192
Quantity Price
1 - 24 $48.79
25 - 49 $46.84
50 - 99 $45.37
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $48.79

Key Specifications

Key Specifications