To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

BTD-CAT5-P4J Midspan/Injector Kit with 48VDC @ 70 Watt Power Supply

The BTD-CAT5-P4J Quad port passive Power-over-Ethernet (PoE) Midspan/Injector from L-com provides a low cost solution for adding PoE capability to existing network switches. The unit is ideal for supplying power for up to four Network Appliances like Wireless Access Points and Bridges, Wired Switches and Cameras and IP Telephones with PoE capability. The unit will work with Network Appliances that use the spare Ethernet data pairs to receive power according to 802.3af Mode B. Power is fed up the unused pairs, 4-5, 7-8. Power can be +/- DC or AC up to 55 volts.

Integral Medium Power Surge Protection

The BTD-CAT5-P4J features integral surge protection for the data lines and power feeds. The unit eliminates the need for an external surge protector. The unit provides protection for both common and differential mode surges. High-speed semiconductors clamp any voltage, positive or negative on the wires. The limits are +/- 58 volts on the four cable pairs. The design utilizes Thyristor diode technology which has superior power handling capability compared to TVS or Avalanche diode based designs. The BTD-CAT5-P4J can also be used as a standalone lightning surge protector. A ground lug and terminal is located directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

This kit includes the injector/tap and a 48VDC @ 70W power supply (PS4870-25R).

This unit is also available individually or in the following kits:

Injector Only - BTD-CAT5-P4J
With 48VDC @ 48 Watt Power Supply - BTD-CAT5P4J4848
With 56VDC @ 117.6 Watt Power Supply - BTD-CAT5-P4J-56118

For additional information and complete specifications, see the data sheet in the Downloads tab.


Features
  • Includes 48VDC @ 70 Watt Power Supply
  • Industrial grade aluminum housing
  • Low cost quad port Midspan/Injector
  • DIN 3 rail mountable
  • Surge protection on all lines
Application
  • IP surveillance cameras
  • VoIP (Voice over Internet Protocol) telephones
  • Wired switches
  • Wireless LAN access points and bridges

SKU BTD-CAT5P4J4870
QTY available 65
Quantity Price
1 - 9 $167.99
10 - 24 $161.27
25 - 99 $154.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $167.99

Key Specifications

Key Specifications