BTD-CAT5E-P1-HP Midspan/Injector Kit with 48VDC @ 70 W Power Supply

Item # BTDCAT5EP1HP70W
Availability
236
Price Table
Quantity Price
1 - 9 $128.99
10 - 24 $123.83
25 - 99 $118.67
100 + Call Us
Add to Cart

Description

The BTD-CAT5E-P1-HP Single-Port CAT5E Midspan/Injector (also known as PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC or AC power for one indoor 10/100 Base-T Ethernet Power-over-Ethernet, PoE equipped Network Appliance device. It is compatible with devices that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). The unit supports both positive and negative DC as well as AC power up to 60 volts. Power-over-Ethernet eliminates the need for an AC outlet at each AP location. Only a single Ethernet cable is run to each AP instead of separate power and data cables.

Integral High Power Surge Protection

The BTD-CAT5E-P1-HP features integral surge protection for the data and power feeds for networks. The unit has low Line to Line and Line to Ground capacitance to minimize distortion of high-speed signals. The unit eliminates the need for an external surge protector and is designed to provide protection for expensive indoor equipment. The design provides protection for both common and differential mode surges. The BTD-CAT5E-P1-HP has been designed to meet the GR-1089 Intra-Building surge protection requirements for 10/100 Base-T Ethernet lines. In addition, the unit is compatible with 802.3af Power-over-Ethernet (PoE) Network Appliance devices. The BTD-CAT5E-P1-HP isolates the cable shield from the metal enclosure and the safety ground. This minimizes the chance of a ground loop being introduced. This unit can also be used as a stand alone lightning surge protector.

The BTD-CAT5E-P1-HP features shielded RJ45 jacks. This along with the BTD-CAT5E-P1-HP's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector's cast aluminum housing providing superior grounding.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

This kit includes the injector/tap and a 48VDC @ 70W power supply (PS4870-25R).

This unit is also available individually or in the following kits:

Injector Only - BTD-CAT5E-P1-HP
With 48VDC @ 48 Watt Power Supply - BTDCAT5EP1HP48W
With 56VDC @ 117.6 Watt Power Supply - BTD-CAT5E-P1HP56118

For additional information and complete specifications, see the data sheet in the Downloads tab.


Features
  • Includes 48VDC @ 70 Watt Power Supply
  • CAT5e and CAT5 compatibility
  • DIN 3 rail mountable
  • Surge Protection on all lines, GR-1089 Intra-Building rated
  • Up to 60 volts DC or AC power
Application
  • IP Surveillance Cameras
  • Wired Switches
  • Wireless LAN Access Points and Bridges
  • Wireless LAN Amplifiers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov