EtherWAN Commercial Ethernet Switch 10/100TX PoE 16-Ports

Item # EW-EX17016
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

EtherWAN's EX17000 Series PoE 10/100BASE Fast Ethernet Web-Smart PoE Ethernet Switches are designed to operate in the small or medium network environment to provide Power to PoE driven devices, such as PoE IP cameras. These PoE switches may be desktop or rack mounted and all ports support IEEE802.3af Power over Ethernet (PoE) Power Sourcing Equipment (PSE) and can detect an IEEE802.3af compliant Powered Device (PD). Additionally the EX17000 Series switches feature a web browser interface that allows the user to configure IP settings, Port Based VLAN, QoS settings, and more.

Features
  • Built in DIN Rail mounting brackets allow for easy addition to an existing rail
  • Used to network Ethernet IP devices
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer
Application
  • Commercial Ethernet
  • Factory Automation
  • Process Automation
  • TMS (Traffic Management Systems)


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products