EtherWAN Commercial Ethernet Switch 10/100TX PoE 8-Ports

Item # EW-EX17008
Availability
1
Price Table
Quantity Price
1 - 9 $169.29
10 - 24 $162.52
25 - 99 $155.75
100 + Call Us
Add to Cart
Product is available until inventory is depleted

Description

EtherWAN's EX17000 Series PoE 10/100BASE Fast Ethernet Web-Smart PoE Ethernet Switches are designed to operate in the small or medium network environment to provide Power to PoE driven devices, such as PoE IP cameras. These PoE switches may be desktop or rack mounted and all ports support IEEE802.3af Power over Ethernet (PoE) Power Sourcing Equipment (PSE) and can detect an IEEE802.3af compliant Powered Device (PD). Additionally the EX17000 Series switches feature a web browser interface that allows the user to configure IP settings, Port Based VLAN, QoS settings, and more.

Features
  • Used to network Ethernet IP devices
  • Built in DIN Rail mounting brackets allow for easy addition to an existing rail
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer
Application
  • Factory Automation
  • TMS (Traffic Management Systems)
  • Commercial Ethernet
  • Process Automation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov