Four-Port CAT5 Passive PoE Midspan/Injector

Item # BT-CAT5-P4
Availability
476
Price Table
Quantity Price
1 - 24 $93.99
25 - 49 $89.29
50 - 99 $84.59
100 + Call Us
Add to Cart

Description

The BT-CAT5-P4 Quad port passive Power-over-Ethernet (PoE) Midspan/Injector from L-com provides a low cost solution for adding PoE capability to existing network switches. The unit is ideal for supplying power for up to four Network Appliances like Wireless Access Points and Bridges, Wired Switches and Cameras and IP Telephones with PoE capability. The unit will work with Network Appliances that use the spare Ethernet data pairs to receive power. The BT-CAT5-P4 features surge protection on the DC power feed and all lines are isolated from the chassis to minimize ground loops. The user can choose the appropriately sized power supply based on the equipment needs. The BT-CAT5-P4 can be used with power supplies up to 60 volts DC or AC. L-com offers a number of DC power supplies that can be used with the BT-CAT5-P4.

This unit is also available in the following kits:

With 48VDC @ 48 Watt Power Supply - BT-CAT5-P4-4848
With 48VDC @ 70 Watt Power Supply - BT-CAT5-P4-4870
With 56VDC @ 117.6 Watt Power Supply - BT-CAT5-P4-56118


Features
  • Available individually or with 48VDC @ 48W or 70W power supply
  • Industrial grade aluminum housing
  • Low cost Quad port Midspan/Injector
  • Provides DC power surge protection
Application
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Wired Switches
  • Wireless LAN Access Points and Bridges


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov