To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Industrial 8-Port 10/100/1000T 802.3at PoE + 2-Port 100/1000X SFP + 2-Port 10G SFP+ Managed Switch

PLANET IGS-5225-8P2S2X is the smallest 10G uplink managed PoE switch in the industrial networking industry. Based on its 10Gbps big pipe connectivity to core networks, the IGS-5225-8P2S2X, equipped with 8 Gigabit ports featuring 36- watt 802.3at PoE+ and two 10Gbps SFP+ uplink slots, meets the demands of high power consumption and high bandwidth for 11ac Gigabit Wi-Fi APs, other PoE applications or those requiring heavy traffic loading. With a rugged metal case and wide temperature range from -40 to 75 degrees C, the IGS-5225-8P2SXIP30 is able to stably operate in heavy Industrial demanding environments. Thus, the IGS-5225-8P2S2X provides a high level of immunity against electromagnetic interference and heavy electrical surges which are usually found on plant floors or in curbside traffic control cabinets. The IGS-5225-8P2S2X also allows either DIN rail or wall mounting for efficient use of cabinet space.

Features
  • Two 100/1000BASE-X mini-GBIC/SFP slots for SFP type auto detection
  • Complies with IEEE 802.3at Power over Ethernet Plus/endspan PSE
  • Eight 10/100/1000BASE-T Gigabit Ethernet RJ45 ports with IEEE 802.3at PoE+ Injector
  • Two 10GBASE-SR/LR SFP+ slots, backward compatible with 1000BASE-SX/LX/BX SFP
  • Up to 8 IEEE 802.3af/802.3at devices powered, Supports PoE power up to 36 watts for each PoE port
Application
  • Layer 3 VLAN Routing and 10G Uplink Application
  • Industrial Area Department/Workgroup PoE Switch
  • PoE+ PTZ Camera
  • VoIP Phone
  • Wireless AP

SKU IGS-5225-8P2S2X
QTY available 8
Quantity Price
1 - 4 $1,410.00
5 - 9 $1,353.60
10 - 24 $1,297.20
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $1,410.00

Key Specifications

Key Specifications