To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

OM3 50/125, 10 Gig Multimode LSZH Fiber Cable, Clipped LC / Clipped LC, 3.0m

Item # FODZLCCL-OM3-3
Availability
108
Price Table
Quantity Price
1 - 24 $36.19
25 - 49 $34.38
50 - 99 $32.57
100 + Call Us
Add to Cart

Description

These revolutionary OM3, laser optimized fiber optic cables are constructed from the highest quality silica and are 100% factory tested. These fiber optic patch cables feature LSZH (Low Smoke Zero Halogen) jackets along with LC style clipped connectors. Typically, 10 Gigabit applications are run on 9/125 Single mode fibers, which require costly laser transceivers. By utilizing these fiber optic cables, users are able to implement high speed, low cost Multimode transceivers or VCSEL's (Vertical Cavity Surface Emitting Lasers) resulting in greater overall system cost savings. LSZH jackets give off low smoke and no halogens to protect valuable people and equipment in case of fire. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Ceramic ferrules provide precise alignment
  • LSZH (low smoke zero halogen) jacket protects vaulable people and equipment in case of fire
  • Used to connect patch panels and/or network devices that require OM3, 50/125 multimode cabling
  • Clipped connectors utilize a PC polish
  • Supports 10 Gigabit data rates
Application
  • FTTX
  • 10 Gigabit networks
  • LAN
  • VCSEL applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov