Sort by
Items per page
Showing 1 - 1 result(s)
The BT-CAT5-R0512 Power-Over-Ethernet (PoE) Splitter/Tap delivers both data and DC power to non-PoE equipped Ethernet devices using a single CAT5 cable. It features a user adjustable output voltage selector which can be set to 5VDC, 7.5VDC, 9VDC or 12VDC. Also included is a 2.1/2.5mm DC power cable kit. Order today!
Sort by
Items per page