Reverse Polarity Single-Port CAT5 PoE Passive Midspan/Injector

Item # BT-CAT5-P1R
Availability
384
Price Table
Quantity Price
1 - 24 $59.99
25 - 49 $56.99
50 - 99 $53.99
100 + Call Us
Add to Cart

Description

The BT-CAT5-P1R Single-Port CAT-5 Midspan/Injector (also used as an PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC power for one PoE-equipped device. It is compatible with Cisco Aironet® 1100 and 1200 series access points and other equipment supporting reverse polarity PoE pinout (Pins 4 and 5: Power - / Pins 7 and 8 Power: +).

Power-over-Ethernet eliminates the need for an AC outlet at each AP location. Only a single Ethernet cable is run to each AP instead of separate power and data cables. The injector is typically installed near the Ethernet hub.

The integral lightning and surge protection individually protects the 4 data lines as well as protection for the power lines. High speed devices clamp any voltage, positive or negative on the wires. The limits are +/- 15 volts on pins, 1, 2, 3, 6 and +/- 58 volts on pins, 4, 5, 7 and 8.

The BT-CAT5-P1R features shielded RJ45 jacks. This along with the BT-CAT5-P1R's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

Note: Power supply is not included with this model.

This unit is also available in the following kits:

With 48VDC @ 48 Watt Power Supply - BT-CAT5-P1R4848
With 48VDC @ 70 Watt Power Supply - BT-CAT5-P1R4870
With 56VDC @ 117.6 Watt Power Supply - BT-CAT5-P1R-56118


Features
  • Available individually or with 48VDC @ 48W or 70W power supply
  • Industrial grade cast aluminum housing
  • Lightning and surge protection on data and power lines
  • Compatible with Cisco Aironet® 1100 & 1200 Series APs and other Reverse Polarity PoE equipment
  • Shielded RJ-45 jacks suppress EMI noise
Application
  • Bluetooth® Access Points
  • Wireless LAN Access Points and Bridges
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Wireless LAN WiFi Amplifiers and Amplified Antennas


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov