To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Single-Port DIN Mount CAT5 Passive PoE Midspan/Injector w/Integral Lightning Protection

The BTD-CAT5-P1J Single-Port CAT5 PoE Midspan/Injector (also known as PoE Passive Splitter or Tap) is a commercial grade Power-over-Ethernet device that supplies power for a 10/100 Base-T Power-over-Ethernet, PoE equipped network device. It is compatible with a Power Device (PD) that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). Additionally, the unit supports both positive and negative DC as well as AC power up to 55 volts. Only a single Ethernet cable is run to each Network Appliance instead of separate power and data cables. Power-over-Ethernet eliminates the need for an AC outlet to be installed.

Integral Medium Power Surge Protection

The BTD-CAT5-P1J features integral surge protection for the data and power feeds. The unit eliminates the need for an external surge protector and is designed to provide protection for expensive indoor equipment. The design provides protection for both common and differential mode surges. This unit can also be used as a standalone lightning surge protector.

The BTD-CAT5-P1J features shielded RJ45 jacks. This along with the BTD-CAT5-P1J's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is located directly on the injector housing providing superior grounding.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

This unit is also available in the following kits:

With 48VDC @ 48 Watt Power Supply - BTD-CAT5P1J4848
With 48VDC @ 70 Watt Power Supply - BTD-CAT5P1J4870
With 56VDC @ 117.6 Watt Power Supply - BTD-CAT5-P1J-56118

For additional information and complete specifications, see the data sheet in the Downloads tab.


Features
  • Industrial grade case aluminum housing
  • DIN 3 rail mountable
  • Lightning and surge protection on data and power lines
  • Shielded RJ45 jacks EMI noise suppression
Application
  • IP surveillance cameras
  • VoIP (Voice over Internet Protocol) telephones
  • Wired switches
  • Wireless LAN access points and bridges

SKU BTD-CAT5-P1J
QTY available 376
Quantity Price
1 - 24 $75.99
25 - 49 $72.19
50 - 99 $68.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $75.99

Key Specifications

Key Specifications