To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Middle Atlantic Power Strip, 10 Outlet, 15 Amp, 20' Cord

The complete selection of Middle Atlantic PDT Series Thin Power Strips consists of a range of pre-configured strips in two different lengths. In stock and ready to ship, the PDT Series strips feature multiple circuit, amperage and termination choices while occupying a minimal amount of space in the rack. These factory-assembled thin power strips with integrated J-Box are field configurable for isolated (technical) or non-isolated ground. All strips feature a lightweight aluminum chassis and a black anodized finish. These power strips are UL Listed in the US and Canada.

Features
  • PDT power strips come complete with enhanced mounting clips and have been engineered to attach to the rack rail brackets on all Middle Atlantic welded racks
  • Small size uses a minimum of space
  • Used to provide power to devices in a rack enclosures or cabinets
  • Factory assembled for simplified ordering and installation
  • Outlets spaced to provide enough room for plug-in power supplies
Application
  • MDF
  • IDF
  • IT Infrastructure
  • LAN

SKU PDT-1015C-NS20
QTY available Call us
Quantity Price
1 + $177.99

All Prices are in US Dollars and do not include duties

Price $177.99

Key Specifications

Key Specifications