To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Tripp-Lite 12 Outlet Rackmount Line Conditioner

The TL-LCR2400's Automatic Voltage Regulation (AVR) feature keeps equipment running even during line voltage drops (brownouts) and surges. The Incoming voltage level is continuously monitored and when a low or high voltage is detected, the AVR adjusts the level to regulate 120V AC power. Exclusive filter banks isolate noisy equipment that can cause interference. This unit is rack mountable and features a 2400-watt continuous output. Order online today!

Features
  • Maintains usable output voltage during severe brownouts and overvoltages
  • LEDs provide at a glance system status for ease of management
  • EMI/RFI noise filtering ensures clean power
  • Compatible with 2 or 4 post 19 inch rackmount applications, allowing design flexibility
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • IDF/MDF
  • Data center
  • IT
  • Voice/data networking

SKU TL-LCR2400
QTY available Call us
Quantity Price
1 + $444.99

All Prices are in US Dollars and do not include duties

Price $444.99

Key Specifications

Key Specifications