To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Tripp Lite 120VAC 15 Amp IP Enabled PDU (Vertical Orientation)

These monitored PDU systems support real-time remote monitoring via secure web, SNMP or Telnet interface and custom notification of user-specified remote conditions via email and SNMP trap. PDU power consumption in amps is displayed locally via front panel lighted digital display and can be monitored remotely to warn of potential overloads before critical IT mains breakers become overloaded. Supports real-time monitoring of all reported functions with support for user-specified alarm and notification thresholds. Fully compatible with PowerAlert Network Management System Software, available via FREE download from www.tripplite.com.

Features
  • Supports local current metering and remote network monitoring of current, voltage and frequency via built-in web/network monitoring card
  • Used to provide 120V power to network devices such as routers, switch, and servers
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer
  • 120V 20A peak capacity (agency de-rated to 16 amps continuous) Monitored Power Distribution Unit (PDU) with built-in web/network interface
  • DHCP/Manual configuration support provides the ability to have network settings automatically assigned to the card, or manually assigned via permanent IP addresses
Application
  • MDF/IDF
  • Data Center
  • IT
  • LAN

SKU PDUMNV15
QTY available Call us
Quantity Price
1 + $458.99

All Prices are in US Dollars and do not include duties

Price $458.99

Key Specifications

Key Specifications