To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Tripp Lite Desktop Power Line Conditioner 1800W/15Amp 6 Outlets

Tripp Lite's Desktop Tower series of line conditioners protect computer accessories and home theater equipment from power-related damage and performance problems. These line conditioners also extend the useful life of connected equipment by providing optimum voltage conditions for enhanced efficiency and cooler internal operating temperatures. Features include reliable transformer-based voltage correction circuits which maintain 120V nominal output during voltage fluctuations between 89 and 147V. Three levels of voltage stabilization offer targeted response for over voltages, under voltages and severe brownouts. Order today!

Features
  • Used to prevent power related damage to connected equipment
  • Maintains usable 120V (+10%/-12%) nominal output over an input range of 89 to 147V
  • Protects sensitive electronics, computer accessories and home theater equipment from power-related damage and performance problems
  • Extends the useful life of connected equipment by providing optimum voltage conditions for enhanced efficiency and cooler internal operating temperatures
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • Desktop PC
  • LAN
  • Networking

SKU TL-LC1800
QTY available Call us
Quantity Price
1 + $263.99

All Prices are in US Dollars and do not include duties

Price $263.99

Key Specifications

Key Specifications