Tripp Lite's Desktop Tower series of line conditioners protect computer accessories and home theater equipment from power-related damage and performance problems. These line conditioners also extend the useful life of connected equipment by providing optimum voltage conditions for enhanced efficiency and cooler internal operating temperatures. Features include reliable transformer-based voltage correction circuits which maintain 120V nominal output during voltage fluctuations between 89 and 147V. Three levels of voltage stabilization offer targeted response for over voltages, under voltages and severe brownouts. Order today!