Tripp Lite SmartOnline UPS 2200VA 6 Out Rackmount 2U
Description
Tripp Lite's SmartOnline UPS Systems provide the highest level of power protection for mission-critical applications. True on-line operation completely isolates connected equipment from all power problems: blackouts, brownouts, surges, line noise, even harmonic distortion. Double-conversion operation continually converts incoming AC power into DC power, and then resynthesizes it back into normal AC power. Order today!
Features
Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
Ships with all mounting accessories for 4-post rackmount installation
Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Built-in Emergency Power Off (EPO) interface with cable
Used to supply back-up power to critical voice, data, medical and industrial network equipment
Application
IDF/MDF
LAN
Power backup
Networking
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov