To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Tripp Lite SmartOnline UPS 5000VA 12 Out Rackmount 4U

Tripp Lite's SmartOnline UPS Systems provide the highest level of power protection for mission-critical applications. True on-line operation completely isolates connected equipment from all power problems: blackouts, brownouts, surges, line noise, even harmonic distortion. Double-conversion operation continually converts incoming AC power into DC power, and then resynthesizes it back into normal AC power. Order today!

Features
  • Built-in Emergency Power Off (EPO) interface with cable
  • Maintains continuous operation through blackouts, voltage fluctuations and surges with zero transfer time
  • Used to supply back-up power to critical voice, data, medical and industrial network equipment
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
  • Ships with all mounting accessories for 4-post rackmount installation
Application
  • Networking
  • IDF/MDF
  • LAN
  • Power backup

SKU SU5000RT4U
QTY available Call us
Quantity Price
1 + $4,400.00

All Prices are in US Dollars and do not include duties

Price $4,400.00

Key Specifications

Key Specifications