Profinet Type B/C Cat6a 4-Pair RJ45-RJ45 Cable SF/UTP Double Shielded 26AWG Stranded Drag Chain High Flex Industrial Outdoor HFPUR Green 10M

SKU TRGPC601-10M
QTY available 21
Quantity Price
1 - 24 $62.99
25 - 49 $59.84
50 - 99 $56.69
100 + Call Us
Price $62.99

All Prices are in US Dollars and do not include duties



L-com's TRGPC601-10M is a green-colored 4-pair Profinet cable assembly that is available in 10-meter length. The 10gigabit Category 6a-rated cable is built with 26AWG stranded high-flex, drag chain rated conductors for type B or C Profinet applications. This Ethernet cable has a high-retention RJ45 connector boot on both ends that takes 50N pulling pressure to disengage from the plug.

The TRGPC601-10M Cat6a cable from L-com has SF/UTP double-shielded construction that provides maximum protection from data-destroying EMI and RFI interference. Our Profinet cable features an IEC 60332-1-2, UL AWM 20549, and an outdoor and industrial rated HFPUR (halogen-free polyurethane) jacket that is oil, ultra-violet (UV), and moisture resistant. This cable assembly can operate at temperatures ranging from -40 to 80 deg C.

With a drag chain rating of 10,000,000 bending cycles and a torsion rating of 3,000,000 bending cycles, this Category 6a cable eliminates the need for frequent cable replacement. L-com's 4-pair Profinet cable is suitable for outdoor or industrial networks, PoE use, harsh environments such as oil and gas, transportation, and high-flex and continuous motion applications. Additional dimensions and specifications for this cable assembly are on our downloadable PDF datasheet above.

L-com has one of the largest in-stock selections of 4-pair Profinet cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Cat6a cable assembly for your requirements.


Features
  • 4-pair Profinet cable assembly with 26AWG stranded high flex, drag chain rated conductors for Type B or C Profinet applications with Category 6a, 10gigabit Ethernet compliance
  • Halogen Free HFPUR jacket is Outdoor & Industrial rated with Oil, UV, Moisture resistances and is IEC 60332-1-2 and UL AWM 20549 rated
  • SF/UTP double shielded construction to reduce or eliminate EMI/RFI
  • Drag chain rated for 10,000,000 bending cycles and torsion rated for 3,000,000 bending cycles
  • High retention RJ45 boot takes 50N to disengage from the plug

Application
  • Outdoor or Industrial networks
  • PoE use
  • Harsh Environments such as Oil and Gas
  • High Flex and Continuous motion
  • Transportation


Documents and Resources