To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

RJ45 (8x8) Surface Mount Jack, PCB Solder Post 90° Version, 30um Contact Plating, Black

RJ45 (8x8) surface mount jacks are available in Category 5e, Category 6 and unrated versions. Surface mount jacks come with PCB style solder posts in either 90° or 180° orientations. Additional options include plated shielding and embedded LED lights. Surface mount jacks are packaged individually and are available with no minimum order quantity. Order online today.

Features
  • RJ45 (8x8) Surface Mount Jack with 30um contact plating
  • PCB solder post style
  • 90° Orientation
  • UL 94V-0 flame rating
  • Individually packaged with no purchase minimum
Application
  • Voice or data networking
  • Telecommunications
  • Ethernet
  • Prototype and test builds
  • PCB work

SKU SMJ-RJ4590
QTY available 2277
Quantity Price
1 - 24 $2.48
25 - 49 $2.36
50 - 99 $2.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $2.48

Key Specifications

Key Specifications