To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Grounding Kit for 600 Series Coax Cable

Standard Grounding Kit for WBC/LMR? 600, HyperLink CA-600 and other 600-Series Coax Cable

Features
  • (1) Pre-formed ground strap assembly with contact surface and butyl mastic
  • (1) 40" (1m) grounding wire with 1-hole lug
  • (2) M6 DIN 912 screws
  • HyperLink Standard Grounding Kit for WBC/LMR®® 600 and other 600-series cables
  • Installation Instructions
Application
  • Network installations
  • WLAN installations
  • LAN
  • Outdoor networks

SKU HT-GK600
QTY available 97
Quantity Price
1 - 24 $30.39
25 - 49 $28.87
50 - 99 $27.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $30.39

Key Specifications

Key Specifications