To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com 10/100/1000 Ethernet Data Isolator (EN60601-1 Compliant)

L-com's LC-60601-1 data isolator is a fully self-contained device that protects valuable network equipment from damaging surges and power anomalies that commonly occur across network cabling. Operation and installation is quick and easy. Simply plug this device in-line between two Ethernet cables and your equipment is protected. Each unit is fully RoHS compliant and has been certified to meet the EN60601-1 European Medical Device Directive making it ideal for hospital and medical laboratory environments.

Features
  • Connectors: (2) RJ45 Jacks For more detailed specifications & information please scroll down to the Tip & users manual PDF's available for download on this page.</font>
  • Isolation >4k Volts
  • Meets EN60601-1 European Medical Device Directive
  • Used to protect valuable equipment from power surges
  • Plug and Play installation saves time and money
Application
  • LAN 10/100/1000 Ethernet
  • Medical EN60601-1

SKU LC-60601-1
QTY available 353
Quantity Price
1 - 9 $295.99
10 - 24 $290.07
25 - 99 $284.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $295.99

Key Specifications

Key Specifications