To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Double Shielded 26 AWG Stranded Cat 5E RJ45/RJ45 Patch Cord 150.0 Ft

When a regular shield is not enough, L-com's exclusive double-shielded patch cables are ideal. EMI/RFI interference is drastically reduced due to L-com's superior cable shielding, a combination of a 100% foil plus a 60% braid shield. The Low Smoke Zero Halogen jacket allows this industrial patch cable to meet today's environmental and safety requirements. With 26 AWG stranded conductors, this cable is flexible and easy to install even in tight spaces. We stock in full lengths up to 300 feet so that equipment runs can be pulled directly and simply plugged into either end.

Features
  • Double shielded foil + braid design reduces EMI/RFI interference
  • Low Smoke Zero Halogen jacket addresses environmental and safety concerns
  • 26 AWG stranded conductors provide flexibility
  • Stock lengths available up to 300Ft
Application
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications

SKU TRD855DSZ-150
QTY available 364
Quantity Price
1 - 9 $319.99
10 - 24 $307.19
25 - 99 $294.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $319.99

Key Specifications

Key Specifications