Cat5e Double Shielded Ethernet Cable - 26 AWG Stranded LSZH Industrial Ethernet Patch Cords
When a regular shield is not enough, L-com's exclusive double-shielded patch cables are ideal. EMI/RFI interference is drastically reduced due to L-com's superior cable shielding, a combination of a 100% foil plus a 60% braid shield. The Low Smoke Zero Halogen jacket allows this industrial patch cable to meet today's environmental and safety requirements. With 26 AWG stranded conductors, this cable is flexible and easy to install even in tight spaces. We stock in full lengths up to 300 feet so that equipment runs can be pulled directly and simply plugged into either end.
|
|