To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

N-Male to N-Female Bulkhead 0-6 GHz 90V Lightning Protector

The AL6-NMNFBW-9 is a very high-performance gas discharge tube suppressor featuring wide-band operation up to 6 GHz. The unit features a bulkhead N-Female connector with a rubber "O"-ring seal for mounting through an enclosure wall or using the optional stainless steel mounting bracket.

Due to its superior RF performance this unit is ideal for IEEE 802.11a and other 5.2 - 5.8 GHz ISM and UNII applications, as well as 3.5 GHz WLL applications. Since this protector will pass DC it is suitable for applications where DC is carried through the coax cable such as remote amplifiers and LNA's.

Both connector ports of this unit are equally protected. This provides protection no matter which way it is installed. Either port can face the antenna and either port can face the equipment.

The unit's replaceable gas tube element, multi-strike capability and fast response time make it suitable for a wide range of applications. A ground lug and terminal is provided directly on the lightning protector housing, which provides superior grounding.

Optional stainless steel mounting bracket: HGX-LPMOUNT01.

Replacement gas tubes for this protector: LPX090-6.


Features
  • Bi-Directional Protection / Protector will pass DC
  • Reliable Performance from DC ~ 6 GHz
  • Easily Replaced Gas Tube Element
  • High Quality Construction
  • Multi-Strike Capability
Application
  • Cellular
  • IEEE 802.11a, 802.11b and 802.11g Wireless LAN applications
  • MMDS
  • ISM
  • PCS applications

SKU AL6-NMNFBW-9
QTY available 799
Quantity Price
1 - 24 $54.99
25 - 49 $49.49
50 - 99 $43.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $54.99

Key Specifications

Key Specifications