Type N M/F In/Out RF Surge Protector 125MHz - 1GHz DC Block 375W 20kA Blocking Cap and Gas Tube

Item # LCSP1028
Availability
45
Price Table
Quantity Price
1 - 24 $17.00
25 - 49 $16.15
50 - 99 $15.30
100 + Call Us
Add to Cart

Description

RF surge protector (also known as lightning arrester) LCSP1028 from L-com utilizing a proprietary surge protection technology protects critical hardware from lightening events while maintaining the RF performance. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range and available in stock with same day shipping. Optional weather proofing kit and copper cleaning kit are available for purchase separately.

Features
  • DC Block
  • Frequency range from 10MHz to 1GHz
  • VSWR <1.1
  • Multi-strike capability
  • Surge current of 20kA
Application
  • Remote industrial monitoring
  • Ham radios
  • HF, UHF, and VHF radios


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov