To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
L-com's LCSP1020-1032 series of DC block surge protectors are designed to protect against lightning events and are ideal for HF, UHF and VHF radios. This family of RF protectors can be used for applications such as emergency response, SCADA and public safety communications with frequency ranges between 1.5 MHz to 1000 MHz. Optional weather proofing kit and copper cleaning kit are available for purchase separately.