USB Surge Protector, Type A / Type B Panel Mount Style

SKU AL-ECF504-AB
QTY available 473
Quantity Price
1 - 24 $45.19
25 - 49 $42.93
50 - 99 $40.67
100 + Call Us
Price $45.19

All Prices are in US Dollars and do not include duties



The L-com AL-ECF504-AB USB surge supressor is a commercial quality device designed to protect a Computer's sensitive USB ports from surges and spikes from attached devices. To ensure USB 2.0 speeds, the device uses ultra-low capacitance diodes to protect the data lines. In addition, a protection device clamps the power lines to safe levels. This surge supressor is ideal for protecting a PC from WiFi client adapters and surveillance cameras used with long USB extender cables. Other uses include protection from surges when using USB-RS422/485 converters with long cables. The unit can be used with any length L-com USB A-B extension cable which is sold separately. It can be mounted on an enclosure, panel mounted or used in-line as a stand alone product.

Features
  • Provides USB power and data line surge protection
  • Shielded housing protects against EMI/RFI
  • USB 1.0 and 2.0 compatible
  • Allows variable length extension cable
  • Use in-line as a stand alone product or mount in rack panels/enclosures

Application
  • Serial adapter applications
  • Surveillance (USB Cameras)
  • Phone and DSL modem applications
  • USB extension
  • WLAN Adapters