To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Temperature switch, 0-100°C, 4-20mA, G1/4

The L-com SRTH600-206 series of electronic temperature switches feature a sensitive platinum resistance element, encapsulated in a 316L stainless steel probe. Once a preset temperature limit is reached, the integrated output relay is activated. High corrosion resistance means compatibility with both gas and liquids. These rugged sensors are well suited for use in factory automation, and applications where control of a process set point or activating a output at a specific temperature is necessary. The L-com SRTH600 series is part of the IoT portfolio of products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for more information on this, and other IoT products from L-com.

Features
  • Simple installation
  • Digital display
  • 316L Stainless steel housing
  • Integrated relay
  • Fast response
  • High accuracy
  • Long-term stability
Application
  • Pipelines
  • Ventilation systems
  • Hydraulic systems
  • Pneumatic systems
  • Cooling and heating systems
  • Water treatment
  • HVAC systems
  • Automation systems

SKU SRTH600-206-2301
QTY available 1
Quantity Price
1 - 9 $313.99
10 - 24 $307.71
25 - 99 $301.43
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $313.99

Key Specifications

Key Specifications