To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal Sub-Panel, 2 Quad LC Couplers, Single Mode or Multimode

Create your own custom rack panel with ease using L-com's Universal Sub-Panel system. These prefabricated steel sub-panels come in two configurations: one duplex LC fiber coupler or dual quad LC couplers, suitable for both Multimode and Single mode applications. Available in a sleek black finish, each sub-panel is supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Customize your connections and enjoy same-day shipping on most items when you order online today!

Features
  • Used to connect fiber optic LC cable assemblies
  • For use with Single Mode or Multimode applications
  • Ceramic sleeves provide precise alignment
  • Steel panel provides durability
  • Supplied with four 6-32 screws for quick installation
Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

SKU USP2QD-SM
QTY available 637
Quantity Price
1 - 24 $70.99
25 - 49 $67.44
50 - 99 $63.89
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $70.99

Key Specifications

Key Specifications