4 Port Rugged Industrial USB 3.0 Hub (Mountable)

SKU ST4300USBM
QTY available 6
Quantity Price
1 - 9 $173.99
10 - 24 $170.51
25 - 99 $167.03
100 + Call Us
Price $173.99

All Prices are in US Dollars and do not include duties



The ST4300USBM Mountable 4-Port Industrial USB Hub (USB 3.0) offers a simple way to expand a systems current USB capability by providing 4 additional external USB 3.0 ports from a single USB 3.0 host connection, with speeds up to 5 Gbps. Designed for extreme operating environments, this industrial-grade hub provides reliability under almost any condition and can be securely mounted to most surfaces. Fully compliant with the SuperSpeed USB 3.0 specification, this industrial USB hub is backward compatible with USB 2.0 and 1.x specifications for simultaneous support of older USB peripherals or even older systems without USB capabilities.

Features
  • All metal construction w/ Built-in surface mounting brackets
  • Backwards compatible with USB 2.0 and 1.x specifications and devices Fully supports USB 3.0 and 2.0/1.x devices simultaneously
  • 4 SuperSpeed USB 3.0 compliant ports, supporting transfer rates up to 5 Gbps
  • Bus power, coaxial power adapter and terminal block style power input options supported
  • Internal dual-regulator power circuits provide up to 900mA of stable and reliable power per port

Application
  • Environments subject to large temperature variances or where physical damage may occur, such as within a factory
  • Locations where the hub needs to be securely mounted to a surface, such as a wall or under a desk
  • Heavily trafficked areas where there is a concern for the USB cables becoming unplugged


Documents and Resources