45 Degree USB Cable, 45 Degree Left Angle A Male / Straight B Male, 1.0 m

Item # CA45LA-B-1M
Availability
11
Price Table
Quantity Price
1 - 24 $5.15
25 - 49 $4.64
50 - 99 $4.12
100 + Call Us
Add to Cart

Description

Molded, angled connector hoods solve difficult connection issues in tight places. L-com has added 45 degree angled USB cables to compliment our extensive 90 degree angled offering. 45 degree bends offer an alternative in applications where 90 degree bends can't clear nearby obstacles. Two mold options each for standard A and B style connectors are now available. These high quality constructed cables feature USB 2.0 compliant 26 AWG power leads and are finished in an attractive gray color. Custom configuration options are available with modest minimum requirements, please contact our Sales Team for a quote.

Features
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • 45 Degree Left Angle A Male to Straight B Male connectors
  • Available in 0.3, 0.5, 0.75, 1, 2, 3, 4 & 5 meter lengths; USB Revision 1.0, 1.1, and 2.0 compliant
  • Molded backshells provide durability and increased strength at cable entry point
  • Solves difficult connection problems in tight places
Application
  • Portable Data Storage
  • Data Acquisition
  • PC Peripheral Interconnects
  • Printer Interface
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov