To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

6 Port USB 2.0/FireWire Combo PCI Adapter

Item # TFU-H33PI
Availability
4
Price Table
Quantity Price
1 + $35.73
Add to Cart
Product is available until inventory is depleted

Description

This 6-Port USB 2.0/FireWire Combo PCI Adapter provides your USB-enabled Desktop PC with a myriad of connections for peripherals. Its three USB 2.0 ports and three IEEE-1394 FireWire ports are perfect for connecting digital cameras, external hard-drives, printers and other peripherals.

Features
  • 3X USB 2.0 Type A Port, Compliant with USB 2.0 and Backward Compatible with USB 1.1 Specifications (Data Transfer Rate up to 480Mbps)
  • 3X IEEE-1394 FireWire Ports, Compliant with IEEE-1394A Standard and Backward Compatible with IEEE-1394-1395 Devices (Data Transfer Rate up to 400Mbps)
  • OHCI 1.1 & EHCI .95 Compliant
  • 32-bit 33Mhz Host Interface Compliant to PCI Specification 2.2
  • Includes Driver CD, Compatible with Windows 98(SE)/ME/2000/XP


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov