To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Angled USB cable, Straight A Male/ Angled Micro B Male, 0.3m

Item # CAA-90RMICB-03M
Availability
599
Price Table
Quantity Price
1 - 24 $11.99
25 - 49 $10.79
50 - 99 $9.59
100 + Call Us
Add to Cart

Description

Molded, angled connector hoods solve difficult connection issues in tight places. Four mold options each for USB 2.0 micro B style connectors are now available. These high quality constructed cables feature USB 2.0 compliant 28 AWG power leads and are finished in an attractive black color. Custom configuration options are available with modest minimum requirements, please contact our Sales Team for a quote.

Features
  • 30 microinch gold plated contacts provide reliable connections with repeated mating cycles
  • Molded backshells provide durability and increased strength at cable entry point
  • Straight A Male to Right Angle micro B Male connectors
  • USB Revision 2.0 Compliant. Available in 7 lengths ranging from 0.3m to 5m
  • Solves difficult connection problems in tight places
Application
  • PDA's
  • Cell phones


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov